- Home
- Products
- RoundRail Shafting
- SRAM30T1 CTL 3600.000
SRAM30T1 CTL 3600.000
Can't find what you're looking for? Go to the Product Selector
SRAM30T1 CTL 3600.000
Support Rail Metric
Support Rail Metric, 30 mm Diameter, Standard
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$2933.86
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Min: 25.4 mm  Max: 3600.0 mm  Tolerance +/- 0.8 mm
- Bolt down from top through the flange
- Class MM (ISO h6 tolerance) 60 Case Shaft included
- Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports.
- These supports can be used horizontally or vertically.
- Y1=Y2 is standard. Special Y1 can be specified by customer.
Dimension |
Value |
[A] |
74.0000 |
[A1] |
37.0000 |
[A2] |
14.0000 |
[dia] |
30.0000 |
[E1] |
51.0000 |
[F1] |
8.0000 |
[H] |
53.0000 |
[N] |
8.6000 |
[X] |
150.0000 |
Dimension |
Value |
[A] |
74.0000 |
[A1] |
37.0000 |
[A2] |
14.0000 |
[dia] |
30.0000 |
[E1] |
51.0000 |
[F1] |
8.0000 |
[H] |
53.0000 |
[N] |
8.6000 |
[X] |
150.0000 |
Specification |
Value |
Shaft Type |
Predrilled with T1 Hole Configuration |
Material, Shaft |
52100 Alloy |
Hardness |
60 Rockwell C Min. |
Material, Support |
Aluminum |
Option Predrilled (PD) |
Predrilled |
Length |
3,600.0 mm / 141.7 in |
Diameter |
30 mm / 1.181 in |
Weight |
31.140 kg/m / 225.236 lbs/ft |
To download the models below, you will need to sign in.
Sign In